Product Q45AD9D
Pressure Transmitter
With Current Output (2-Wire)
Order number: 6836131- Ceramic measuring cell
- Compact and robust design
- Excellent EMC properties
- Pressure range 0…2.5 bar rel.
- Pressure tip orifice
- 7…33 VDC
- Analog output 4…20 mA
- Process connection G1/2" male thread, back sealing and manometer (combi)
- Connector device, DIN EN 175301-803-A

Technical Data
| Product type | Pressure Transmitter |

